Sports

No. 23 BYU upsets No. 2 Gonzaga 91-78

Tom Brady May Leave The Patriots Come March

Tom Brady will become a free agent for the first time in a long time in March 2020. The New England Patriots and Brady agreed on a one-year raise for 2019 that lets Brady hit the open market. According to Business Insider, Brady’s move to leave the Patriots aligns with his decision to sell his Massachusetts home. Although Brady avoided questions about his future, people think he will either retire or join a new team. Brady hasn’t given anything away, only speaking about current games and not questioning whether each one could be his last.

AdChoices Icon

Nassar victim slams Michigan for response to…

The first woman who publicly accused convicted sports doctor Larry Nassar of sexual abuse says she is horrified and deeply disappointed with the University of Michigan for how it has handled allegations of abuse by a late doctor at the school

2020 The new Honda Civic Type R Range

The 2020 Honda Civic Type R begins arriving at U.S. Honda dealerships with notable upgrades to ride and handling, braking performance and engine cooling. And Honda's first-ever performance datalogging app, available exclusively for use with Civic Type R, arrives this spring. The upgraded 2020 Type R also boasts freshened exterior and interior styling, standard Honda Sensing® safety and driver-assistive technology, and a stunning new Boost Blue exterior color, with a Manufacturer's Suggested Retail Price (MSRP) of $36,995 (not including taxes and destination). Since its U.S. introduction in 2017, Civic Type R has gathered near universal acclaim for its combination of potent dynamic performance and day-to-day driving civility. The Civic Type R was named a 2018 AUTOMOBILE All-Star, and a 2018 Editor's Choice by Car and Driver. The Type R has also garnered an enviable reputation on the track among professionals racing the Civic Type R TCR in the Pirelli World Challenge series and other top Touring Car series, and with enthusiast owners taking their street-going Type Rs to the track.

Fans heckling Astros spring opener get signs…

Fans hoping to heckle the sign-stealing Houston Astros at their spring opener were met with quite the coincidence: They got their signs stolen

Wade expresses his gratitude at jersey retirement…

Dwyane Wade went through a long list of thank-yous as he delivered a 20-minute speech at his jersey retirement ceremony, mentioning everyone from his business manager and the Miami Heat ball boys to Pat Riley

AdChoices Icon

Kyrgios Pledges To Donate Money To Victims Of…

Australian tennis player Nick Kyrgios said he’s going to help the victims of the bushfires burning the country. More than 1,000 homes were destroyed by fires and some towns, like Kyrgios’ homestown, experienced bad air quality. According to Reuters, he promised to donate $200 for ever ace he serves during the home summer season. Kyrgios is known for having a strong serve, averaging 16.6 aces per match in 2019.

700 club: Capitals' Alex Ovechkin scores for…

Alex Ovechkin is now the eighth NHL player with 700 career goals

Audi RS Q3 Sportback in Turbo Blue Driving on ice

Audi Sport presents the new edition of the RS Q3 and with the RS Q3 Sportback extends the product range to include an all-new model. The two sport compacts offer outstanding performance, athletic design and maximum everyday usability. They will be available in dealers in Germany and other European countries by the end of 2019. Prices for the high-performance SUV start at 63,500 euros. The SUV coupe starts at 65,000 euros. The Audi RS Q3 and the Audi RS Q3 Sportback are synonymous with strength and outstanding performance. Virtues that are also reflected in the design. The Singleframe with no color-contrasting surround in the compact SUV creates an even sharper impression. The gloss black grill with three-dimensional honeycomb structure is inset deeper and directly into the RS bumper with its large side air inlets. The striking boomerang-shaped blades in the bumper are designed exclusively for the RS Q3. The RS genes are also apparent in the flat slits above the Singleframe radiator grille. With its downward sloping coupe-like roof line, the Audi RS Q3 Sportback is with a height of 1,557 millimeters (5.1 ft) 45 millimeters (1.8 in) lower than the RS Q3. The rising shoulder line on the Sportback is set farther down than on the sister model, lowering the body's optical center of gravity. As such, the body appears even more muscular and the wheels larger. Both Audi Sport high-performance sports cars underscore their performance aspiration with pronounced muscles over the wheel arches, which have been flared by 10 millimeters (0.4 in).

No. 3 Kansas ends No. 1 Baylor's 23-game winning…

Udoka Azubuike had 23 points and a career-high 19 rebounds and No. 3 Kansas held on to beat No. 1 Baylor 64-61

Carolina beats Toronto 6-3 with help of emergency…

Emergency backup goalie Dave Ayres made eight saves in relief of Carolina's two injured netminders in the Hurricanes' 6-3 victory over the Toronto Maple Leafs

AdChoices Icon

Soccer Great Hope Solo Is Pregnant With Twins

Olympic gold medalist and soccer star Hope Solo is pregnant with twins. The news comes months after Solo revealed that she previously had a miscarriage and ectopic pregnancy. The former U.S. soccer star and Olympic gold medalist announced she is pregnant with twins. Solo made the announcement while co-hosting the beIN SPORTS Weekend Winners show. She and her husband, former NFL player Jerramy Stevens, are expecting a boy and a girl. According to Business Insider, Solo suffered a miscarriage and ectopic pregnancy in February 2018. Ectopic pregnancies occur in 1 out of every 50 pregnancies, according to the American Pregnancy Association.