Sports

Wade expresses his gratitude at jersey retirement…

Dwyane Wade went through a long list of thank-yous as he delivered a 20-minute speech at his jersey retirement ceremony, mentioning everyone from his business manager and the Miami Heat ball boys to Pat Riley

Fans heckling Astros spring opener get signs…

Fans hoping to heckle the sign-stealing Houston Astros at their spring opener were met with quite the coincidence: They got their signs stolen

AdChoices Icon

2020 The new Honda Civic Type R Range

The 2020 Honda Civic Type R begins arriving at U.S. Honda dealerships with notable upgrades to ride and handling, braking performance and engine cooling. And Honda's first-ever performance datalogging app, available exclusively for use with Civic Type R, arrives this spring. The upgraded 2020 Type R also boasts freshened exterior and interior styling, standard Honda Sensing® safety and driver-assistive technology, and a stunning new Boost Blue exterior color, with a Manufacturer's Suggested Retail Price (MSRP) of $36,995 (not including taxes and destination). Since its U.S. introduction in 2017, Civic Type R has gathered near universal acclaim for its combination of potent dynamic performance and day-to-day driving civility. The Civic Type R was named a 2018 AUTOMOBILE All-Star, and a 2018 Editor's Choice by Car and Driver. The Type R has also garnered an enviable reputation on the track among professionals racing the Civic Type R TCR in the Pirelli World Challenge series and other top Touring Car series, and with enthusiast owners taking their street-going Type Rs to the track.

700 club: Capitals' Alex Ovechkin scores for…

Alex Ovechkin is now the eighth NHL player with 700 career goals

Carolina beats Toronto 6-3 with help of emergency…

Emergency backup goalie Dave Ayres made eight saves in relief of Carolina's two injured netminders in the Hurricanes' 6-3 victory over the Toronto Maple Leafs

AdChoices Icon

No. 3 Kansas ends No. 1 Baylor's 23-game winning…

Udoka Azubuike had 23 points and a career-high 19 rebounds and No. 3 Kansas held on to beat No. 1 Baylor 64-61

Audi RS Q3 Sportback in Turbo Blue Driving on ice

Audi Sport presents the new edition of the RS Q3 and with the RS Q3 Sportback extends the product range to include an all-new model. The two sport compacts offer outstanding performance, athletic design and maximum everyday usability. They will be available in dealers in Germany and other European countries by the end of 2019. Prices for the high-performance SUV start at 63,500 euros. The SUV coupe starts at 65,000 euros. The Audi RS Q3 and the Audi RS Q3 Sportback are synonymous with strength and outstanding performance. Virtues that are also reflected in the design. The Singleframe with no color-contrasting surround in the compact SUV creates an even sharper impression. The gloss black grill with three-dimensional honeycomb structure is inset deeper and directly into the RS bumper with its large side air inlets. The striking boomerang-shaped blades in the bumper are designed exclusively for the RS Q3. The RS genes are also apparent in the flat slits above the Singleframe radiator grille. With its downward sloping coupe-like roof line, the Audi RS Q3 Sportback is with a height of 1,557 millimeters (5.1 ft) 45 millimeters (1.8 in) lower than the RS Q3. The rising shoulder line on the Sportback is set farther down than on the sister model, lowering the body's optical center of gravity. As such, the body appears even more muscular and the wheels larger. Both Audi Sport high-performance sports cars underscore their performance aspiration with pronounced muscles over the wheel arches, which have been flared by 10 millimeters (0.4 in).

Auburn rallies past Vols; fan tossed for…

Samir Doughty scored 22 points and No. 13 Auburn rallied from a 17-point deficit in the second half to beat Tennessee 73-66

UNLV hands No. 4 San Diego State its first loss…

Elijah Mitrou-Long scored 19 points, including two free throws with 11.5 seconds left, and UNLV handed No. 4 San Diego State its first loss of the season, 66-63, to end the Aztecs' 26-game winning streak

AdChoices Icon

NASCAR had paramedic in Newman's car 35 seconds…

NASCAR says a paramedic was inside Ryan Newman's upside-down race car 35 seconds after it came to rest on its roof on the final lap of the Daytona 500