news 4 days ago

Never Miss a Thing With This Discounted Lorex Home Security Camera

StackCommerce — shannon

Ever wish that walls could talk? Well, this Lorex HD WiFi Security Camera is as close to this as you’ll get — with crystal clear resolution and a flawless WiFi connection, of course. The camera’s powerful sensor and versatile build make it possible to have eyes and ears in any room in your house, even if you’re miles and miles away.

Whether you want to keep tabs on your home while you’re away or need an extra set of eyes on the baby while it sleeps in the nursery, the Lorex HD WiFi Indoor Security Camera is down for the challenge, and then some. This state-of-the-art security camera boasts an impressively sharp 2K resolution, 40 feet of color night vision and a wide view of 155°. And with its accompanying Android and iPhone-compatible app, you can keep tabs on everything going on at home with just a tap. Needless to say, if there’s anything going on your home while you’re not there, you’ll know about it, fast.

Unlike other similar indoor security cameras, the Lorex security camera was carefully crafted with SmartZone technology, making it possible to customize zones in your house for your monitoring pleasure. It features a “rapid recap” that you can access free through the Lorex Cloud subscription, offering you hours of motion-detection events in an easy-to-watch video summary. You can even communicate in real-time and record your interactions on the feed. And as if that wasn’t enough, you can also view your video and recording history of up to two days.

For a limited time, the Lorex HD WiFi Indoor Security Camera is discounted 65% at just $43.99; a small price to pay for peace of mind. 

Like this deal? Check out Vault, the best way to secure your online data for just $9.99/mo.