Get your enhanced local forecast weather.com
 
 
Current Conditions   Five Day Forecast  

Beverly Hills CA Metric | English

18°C

Cloudy  
     
UV Index: 0 Low
Dew Point: 13° C
Humidity: 70 %
Visibility: 23 km
Pressure: 1009.9 millibars
Rising
Wind: 9 kph S

Last Updated: May 22nd, 2013 at 09:50 AM Eastern Daylight Time
 
Beverly Hills, CA    Daytime High /
 Overnight Low (°C)
Precip. %
Wednesday
May 22
Partly Cloudy 23 ° / 14 ° 10%
Thursday
May 23
Sunny 22 ° / 14 ° 0%
Friday
May 24
Sunny 22 ° / 14 ° 0%
Saturday
May 25
AM Clouds/PM Sun 21 ° / 14 ° 10%
Sunday
May 26
Partly Cloudy 21 ° / 15 ° 0%

Surface Map Button   Temperature Map Button
Current Surface Map